Back to overview

Switching small loads

Application

Level measurement  

Sensors acquire the fill level

Small loads have to be processed mainly in applications where signals must be forwarded to control inputs. As such, this can also relate to proximity or fill-level sensors, which are used as signal generators in automated processes.

Definition of problem
When acquiring sensor signals for transmission to the controller, weak loads are switched. As such, the switching current in the output circuit is only a few milliamps.

Oxide or sulfide layers build up on the contacts due to the surrounding atmosphere. These layers cause increased contact resistance. In the event of higher switching currents, these layers are destroyed by the resulting electric arcs, so that reliable switching is always possible. However, for weak loads, the switching current is not sufficient to generate an electric arc. For this reason, after some time, reliable switching is no longer ensured.

Solution

Application graphic: signal acquisition and forwarding to the controller  

Signal acquisition and forwarding to the controller

For these areas of application, relays with gold-plated contacts are used. Gold is an inert element. For example, there is no connection to sulfur particles from the surrounding air, and as such, no sulfide layer builds up. For this reason, a constant low contact resistance is achieved with gold-plated contacts. Due to these properties, weak loads can be reliably switched.
 
Your advantages

  • Reliable switching operations by means of gold-plated relay contacts
  • Your choice of easy connection technology: screw, spring-cage or push-in connection technology
  • Time-saving potential distribution, thanks to jumpers

Product
Phoenix Contact provide relay modules with gold-plated contacts. These are indicated by the extension AU in the order designation.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurator

Configure products and solutions for your individual application.

Electromechanical and solid-state relay modules

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close