Field housing

IP-protected electronics housings

Electronics housings for harsh environments

IP-protected electronics housings provide ideal solutions for use in field applications.

Back to Electronics housings

Category

  • DCS field housing
    DCS electronics housings for stationary and mobile displays

    The DCS electronics housings protect mobile and stationary displays from harsh ambient conditions.

  • ECS field housing
    ECS field housing

    The ECS field housings reliably protect electronics from dust, dirt, and water.

  • HC-ALU field housing
    HC-ALU field housing

    A stabile aluminum profile and IP65 protection – that's why the HC-ALU electronics housing series excels.

  • HCS field housing
    HCS field housing

    The HCS electronics housings provide reliable protection for electronics that are used on the go.

  • UCS field housing
    UCS field housing

    Ideal for embedded systems: the universal electronics housings from the UCS series protect printed-circuit boards in standard form factors.

Search in Field housing

Show all products in this category

Whether it's as a stationary display, mobile operator panel or embedded system – field housings with a high degree of protection from Phoenix Contact are ideal for countless areas of application in building, industrial or process automation.

Your advantages:

  • Wide range of applications, thanks to modular housing systems
  • High degree of IP protection, up to IP65, for use in harsh ambient conditions
  • Proven PCB connection technology permits practical customization
  • Customer-specific versions for unique device designs

UCS series

Field housings from the UCS series  

Field housings from the UCS series

The universal electronics housings from the UCS series are the ideal solution for embedded systems and reliably protect printed-circuit boards in standard form factors from external influences.

  • Modular housing design with a range of heights and PCB mountings
  • Ideal for desktop, wall or DIN rail housing
  • Individual interfaces for versatile electronics solutions

 

HCS series

Field housings from the HCS series  

Field housings from the HCS series

The ergonomic electronics housings from the HCS series are ideally suited for mobile operator panels used in measuring and testing technology as well as for scanners or identification devices.

  • Modular housing design with a range of sizes
  • Wide range of applications, thanks to IP54 protection
  • Unique device designs, thanks to individual alterations

 

HC-ALU series

Field housings from the HC-ALU series  

Field housings from the HC-ALU series

The robust electronics housings from the HC-ALU series protect the electronics of operator panels from splash water, as well as thermal and mechanical influences in the field.

  • Robust aluminum press-drawn section for IP65 protection
  • Ergonomic design for optimum usability
  • Individual adaptations for special requirements

DCS series

Field housings from the DCS series  

Field housings from the DCS series

The DCS electronics housings integrate displays that vary in size and reliably protect mobile and stationary electronics from environmental influences.

  • Wide range of applications, thanks to IP54 protection
  • Individual operating solutions for displays from 5.7 to 15 inches

ECS series

Field housings from the ECS series  

Field housings from the ECS series

The robust field housings from the ECS series are the ideal solution for protecting sensitive electronics, used both indoors and outdoors, from dust, dirt, and water.

  • IP67 degree of protection for harsh ambient conditions
  • Optional accessories for wall and mast mounting
  • Can be customized in practical ways

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurator

Configure products and solutions for your individual application.

Electronics housings

Service

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close