Feed-through terminal blocks

Feed-through terminal blocks

From small to large

Connect two conductors with ease. Even large conductor cross sections are not a problem.

Back to Push-in connection

Category

Search in Feed-through terminal blocks

Show all products in this category

Whatever you want: the large cross section range, flexible bridgeability, and optimum labeling options make feed-through terminal blocks the universal connection technology solution.

The advantages for you

  • Easy to operate and use thanks to push-in connection
  • Universal use – connection of small to very large conductor cross sections
  • Space-saving thanks to compact design

Two terminal points – compact design

Feed-through terminal block  

Feed-through and multi-conductor terminal blocks

Feed-through terminal blocks are characterized by two terminal points and a compact design. Ground terminal blocks of the same shape are available to match the feed-through terminal blocks. All terminal blocks can be bridged together easily with multi-conductor and function terminals.

Spring high-current terminal blocks with Power-Turn connection

Easy connection using Power-Turn technology  

Easy connection using Power-Turn technology

The high-current terminal blocks with the newly developed Power-Turn connection technology provide you with the fastest and most user-friendly connection option around today for wiring large conductors. Contact conductors up to 150 mm² by simply swiveling the operating lever – done.

Alternatively, conductors can also be quickly and easily inserted directly when the lever is closed by means of the push-in method.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Referrer: https://www.phoenixcontact.com/online/portal/au?1dmy&urile=wcm%3apath%3a/auen/web/main/products/subcategory_pages/Push-in_connection_P-15-02/868cc764-43df-41cb-9e7d-c2429d2efe8c

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close