Ex polyester empty enclosure

Ex polyester empty enclosure

Specifically designed for hazardous areas

With CLIPSAFE polyester Ex enclosures, get your custom control cabinet solution for hazardous areas quickly and from a single source.

Back to Junction boxes and empty enclosures

Category

Search in Ex polyester empty enclosure

Show all products in this category

The comprehensive range of CLIPSAFE polyester Ex enclosures provides comprehensive protection for your application in hazardous areas. On request, we can expand the enclosures into ATEX- and IECEx-approved junction boxes.

Your advantages

  • Versatile, thanks to 35 robust Ex enclosures in four designs, as a basis for your unique junction boxes
  • Save space, thanks to enclosure versions with double wiring levels
  • Reduced assembly and approval effort, thanks to ready-equipped junction boxes
  • Everything from a single source, thanks to individual assembly of all Ex-approved terminal blocks from the CLIPLINE complete system
  • Safe to use outdoors, thanks to IP66 according to EN 60529
  • Upon request, can be equipped with approved controller and interface components
  • Professional customer support and short delivery times, thanks to worldwide sales network

Ex polyester enclosure with cover

Ex polyester enclosure with cover  

Ex polyester enclosure with cover

 

  • Versions: 24 types, from 75 mm x 80 mm x 56 mm to 400 mm x 400 mm x 201 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm according to IEC 60093
  • Flammability rating according to UL 94: V0, halogen free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: IP66 according to EN 60529
  • Seal: silicone seal -55°C … +127°C

Ex polyester enclosure with door

Ex polyester enclosure with door  

Ex polyester enclosure with door

 

  • Versions: 4 types, from 200 mm x 200 mm x 168 mm to 605 mm x 400 mm x 252 mm
  • Approvals: ATEX and IECEx
  • Door latch: triangle bit, square bit, double bit, and handle
  • Door opening angle: up to 135°
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm according to IEC 60093
  • Flammability rating according to UL 94: V0, halogen free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: IP66 according to EN 60529
  • Seal: silicone seal -55°C … +130°C
     

Ex polyester enclosure with two wiring levels

Ex polyester enclosure with two wiring levels  

Ex polyester enclosure with two wiring levels

 

  • Versions: 3 types 177 mm x 177 mm x 145 mm, 360 mm x 177 mm x 145 mm, and 360 mm x 360 mm x 145 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm according to IEC 60093
  • Flammability rating according to UL 94: V0, halogen free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: IP66 according to EN 60529
  • Seal: silicone seal -55°C … +130°C
     

Octagonal Ex polyester enclosure

Octagonal Ex polyester enclosure  

Octagonal Ex polyester enclosure

 

  • Versions: 4 types 81 mm x 81 mm x 75 mm up to 200 mm x 200 mm x 125 mm
  • Approvals: ATEX and IECEx
  • Material: glass-fiber-reinforced polyester enhanced with graphite, black
  • Surface resistance: <109 Ohm according to IEC 60093
  • Flammability rating according to UL 94: V0, halogen free
  • Impact strength: 7 joules according to EN 60079-0
  • Degree of protection: IP66 according to EN 60529
  • Seal: silicone seal -55°C … +130°C
     

CLIPSAFE polyester Ex junction boxes and processed empty enclosures

The right CLIPSAFE solution for every application  

The right CLIPSAFE solution for every application

To request your custom junction box and enclosure solution, please use the request form under the respective category.

Request junction boxes and processed empty enclosures.

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Cable glands for hazardous areas

Cable glands for hazardous areas  

Cable glands for hazardous areas

Various protection type versions are available for armored and non-armored cables; flameproof (type “d”), increased safety (type “e”), and restricted breathing (type “nR”). The screw connections are approved in line with international regulations (ATEX, IECEx, UL, GHOST) and provide IP66/IP67 and IP68 protection.

Plastic screw connections are Ex e/Ex i-approved and fulfill ATEX and IECEx directives.

All connections – one system

All connection technologies can be freely combined  

All connection technologies can be freely combined

The CLIPLINE complete modular terminal block system from Phoenix Contact is unique. The choice of connection technology is yours.

Detailed information and data sheets with installation instructions on terminal blocks in hazardous areas are available in the terminal blocks product area for downloading Ex-approved products.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close