Distribution blocks

Distribution blocks with Push-in connection technology

Connection-ready distribution blocks

You can save space and time with your potential distribution with the use of the Push-in distribution blocks.

Back to Push-in connection

Category

Search in Distribution blocks

Show all products in this category

PTFIX distribution blocks with Push-in connection technology come ready to connect with different numbers of positions, mounting options, and colors. They can be used straight away and expanded as needed. PTFIX thus helps to ensure a flexible and cost-effective load and control current distribution. Simply unpack, connect, and you're done!

Your advantages

  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Flexible configuration in your application through various mounting options: DIN rail mounting, direct mounting or adhesive bonding
  • Time-saving pre-treated and solid conductor connection, thanks to tool-free direct Push-in connection technology
  • Transverse mounting saves up to 50% space on the DIN rail
  • Color assignment of conductor and terminal point for an intuitive and secure installation with eleven colors
  • Connect in a series without division loss and flexibly expand potential with standard jumpers
  • Testing options for all common test probes

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done!

Distribute potential easily and quickly with connection-ready Push-in distribution blocks  

Distribute potential easily and quickly with connection-ready Push-in distribution blocks

Connection-ready blocks enable rapid mounting without manual bridging and offer time savings of up to 80%.

Distribution and feed blocks with 6, 12, and 18 terminal points are available for intuitive and secure installation in eleven colors.

Potential collective terminal blocks

Compact potential distributor terminals  

Compact potential distributor terminals

The compact potential distributor terminal offers a wide range of different usage options:

  • 35 mm² supply using the tried-and-tested, maintenance-free screw connection, combined with tool-free 10-tap wiring using quick and easy Push-in connection.
  • combined with tool-free wiring of the 10 points via the quick and easy Push-in connection.

Compact potential distributor terminals

Easy potential distribution and supply  

Easy potential distribution and supply

Potential distributions with up to 32 connections can be implemented with the PTRVB ...-PV terminal block and can be extended to potential distributor blocks via jumpers than can be assembled. Supplies up to 6 mm² and 37 A can be implemented with PTRVB …-FI potential distributors. Versions are available in blue and red, for example, for clear potential assignment.

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close