Back to overview

Classes of industrial communication cabling

Categories and transmission properties

Modern communication cabling conforms to ISO/IEC 11801. This standard for building cabling describes channels and component categories for networks with different transmission properties.

  • Each channel class describes the entire transmission path.
  • Each component category specifies the requirements placed on the individual components.
  • The respective components are used in the corresponding channel.

For example:
If a Class EA channel is dimensioned with CAT6A components according to ISO/IEC 11801, AM1 and AM2, 10 Gigabit Ethernet becomes possible by design.

Channel classComponent categoryMax. frequencySpeedApplicationStandard
Class DCAT5100 MHz

100 Mbps (4-pos.)

1 Gbps (8-pos.)

Fast Ethernet, PROFINET

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class ECAT6250 MHz

100 Mbps

1 Gbps

Fast Ethernet

Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class EACAT6A500 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

Class FCAT7600 MHz

100 Mbps

1 Gbps

10 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

IEC 11801:2002

EN 50173-1:2011

Class FACAT7A1000 MHz

100 Mbps

1 Gbps

10 Gbps

 

40 Gbps

Fast Ethernet

Gigabit Ethernet

10 Gigabit Ethernet

40 Gigabit Ethernet

IEC 11801 AM1:2008

IEC 11801 AM2:2010

EN 50173-1:2011


Back to overview
Further information

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close