Configuration and communication

Flexible and highly communicative

Flexible and highly communicative

Integrate the UPS module into your application and keep informed of the state of your UPS solution.

Back to Uninterruptible power supplies

Category

  • Product list Accessories
    Accessories

    Monitor and configure your UPS system using the UPS-CONF software. All information is available by means of data cable for further processing.

Search in Configuration and communication

Show all products in this category

Monitor and configure your UPS system using the UPS-CONF configuration and management software. Use the data cables to integrate the UPS module into higher-level systems.

Your advantages

  • Flexible, as the QUINT UPS can be configured to suit individual requirements
  • Function monitoring via graphical representation of all relevant operating parameters
  • Clear evaluation, thanks to the integrated data recorder
  • Optimum communication through integration into higher-level controllers

Configuration and monitoring with the UPS-CONF software

UPS-CONF software  

Can be flexibly configured with the UPS-CONF software

Monitor and configure your UPS system using the UPS-CONF configuration and management software. The software is available for download free of charge.

  • Configuration: flexible adaptation of QUINT UPS behavior to individual requirements.
  • Preventive function monitoring: all relevant operating parameters are displayed graphically, important messages appear in the foreground.
  • Integrated data recorder: log file archives events such as when and for how long the QUINT UPS has bridged mains failures.

Signaling via contacts

Signaling  

Function monitoring, thanks to signaling via contacts

LEDs and floating relay contacts provide function monitoring. The QUINT UPS supplies the following information via the wired contacts:

  • The load is being supplied by the energy storage.
  • The energy storage is being charged.
  • An alarm is present.

The assignment of the contacts can be individually adapted using the UPS-CONF configuration and management software. A data cable is required for this: the IFS-USB-DATACABLE is ideal for communication between the UPS and UPS-CONF software.

Communication in the network

Integration of the UPS module by means of a data cable  

Integration of the UPS module by means of a data cable

Use data cables to integrate the UPS module into your application and keep informed of the state of your UPS solution. The information provided by the QUINT UPS can be forwarded to higher-level controllers via Ethernet, for example, or it can be implemented in control solutions from Phoenix Contact. 

RS-232 data cable

  • Modbus communication with RS-232 interface
  • COMSERVER from Phoenix Contact for Ethernet communication
  • Address higher-level controllers such as Inline controllers (ILCs) or Remote Field Controllers (RFCs) directly
  • Use the Inline controller from Phoenix Contact as a gateway and access other communication protocols

OPEN END data cable

  • Open cable for particularly flexible communication

MINI DIN data cable

  • Direct communication with the Inline controller (ILC) from the Phoenix Contact Inline system (100 series)

 

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Configurator

Configure products and solutions for your individual application.

Power supplies and UPS

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close