Barrier connection

Barrier connection

In combination - quick and easy

Wire conductors with ring cable lugs easily and safely.

Back to Terminal blocks

Category

Search in Barrier connection

Show all products in this category

Work comfortably: with the BT barrier terminal blocks from Phoenix Contact you can connect conductors safely and easily. In combination with the push-in connection technology, the screw connection principle with spring-loaded screw results in quick and easy wiring

Your advantages

  • Free choice of connection technology - Meet requirements for internal and external wiring at the same time thanks to different connection methods in a single terminal block
  • Easy ring cable lug connection thanks to the screw connection principle with spring-loaded screw; maintenance-free with integrated screw locking
  • Easy and tool-free direct plug-in thanks to push-in multi-conductor connection
  • Simple potential distribution with time-saving jumper system
  • Safety for users thanks to integrated shock protection
  • Maximum overview thanks to extensive marking and labeling of every terminal point
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Screw connection principle with spring-loaded screw

Convenient ring cable lug connection  

Convenient ring cable lug connection

Convenient and safe ring cable lug connection:

  • Convenient conductor connection thanks to captive and spring-loaded connection screws
  • Automatic screw centering thanks to optimum guidance in the terminal housing
  • Vibration-proof and maintenance-free screw connection thanks to integrated spring washer
  • Simple multi-conductor connection
  • Considerable conductor pull-out forces due to a high contact force and large contact surfaces

Push-in connection technology

Push-in connection technology  

Push-in technology

Easy to use – high-performance connection:

  • Direct tool-free conductor connection for either solid conductors or pre-assembled conductors with ferrules
  • The special spring profile enables easy insertion of conductors with ferrules of 0.25 mm² or greater, while simultaneously maximizing conductor pull-out forces
  • The actuation lever permits easy conductor release using any type of tool, without direct contact with live parts
  • For connecting stranded conductors from 0.14 mm² without ferrules, the lever must simply be actuated during insertion

Push-in terminal blocks

Terminal blocks with push-in connection  

Push-in terminal blocks

The PT range of terminal blocks with push-in connection technology gives you the right terminal block for every task, from 1.5 mm² to 150 mm².
Various terminal block ranges ensure every application's requirements are addressed, such as the railway industry, energy technology or explosion-protected areas in the process industry.

The terminal blocks make use of the advantages of the CLIPLINE complete system. All connection technologies can be freely combined with the standardized system accessories.

Top quality

Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.

Metal parts made of strain-crack and corrosion-proof copper alloys:

  • No electrolytic corrosion due to humidity
  • Safe electrical contacts
  • Minimal heating, thanks to good electrical conductivity

Insulating housing made of elastic polycarbonate with high impact strength:

  • Recyclable, halogen-free, and UV-resistant
  • Good tropical and termite resistance
  • Operating temperatures from -40°C to +130°C
  • Dimensional stability and good heat distortion resistance
  • High chemical resistance
  • Excellent aging characteristics
  • Certification according to UL 94 for flammability rating V0

 

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service

BT barrier terminal blocks – safe in all applications

Maximum contact reliability even under extreme conditions.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close