AC charging cables

AC charging cables

Diverse range

Select your AC Vehicle Connector or Infrastructure Plug from the comprehensive product range from Phoenix Contact.

Back to Charging systems

Category

  • Product list AC charging cables
    AC charging cable

    You can find the right AC charging cable with vehicle connector and infrastructure plug for every global standard in the product lineup from Phoenix Contact.

Search in AC charging cables

Show all products in this category

AC charging in private and commercial applications plays an important role in establishing E-Mobility. Phoenix Contact has a comprehensive range of VDE and UL-certified AC charging cables that conform to international charging standards.

Your advantages

  • Complete product range with Type 1, Type 2, and GB/T in accordance with SAE J1772, IEC 62196, and GB/T 20234.2 standard
  • Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
  • Silver-plated surface of the power and signal contacts
  • Consistent watertightness prevents water ingress in the cable
  • Convenient handling, thanks to the ergonomic handle and additional rubber grip components
  • Production in accordance with ISO TS 16949 and tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2

AC charging cables according to Mode 3

For conventional charging with alternating current, our portfolio offers a wide range of standardized charging systems for worldwide use. AC charging cables according to charging mode 3 are differentiated as follows:

  • Charging case A: AC charging cable with Infrastructure Plug and open cable end for direct attachment to the electric vehicle
  • Charging case B: mobile AC charging cable with Vehicle Connector and Infrastructure Plug, e.g., for carrying in the trunk of the electric vehicle
  • Charging case C: AC charging cable with Vehicle Connector and open cable end for fixed installation at charging stations or wall boxes

AC charging cables at a glance

Overview of AC Vehicle Connectors  

Overview of AC Vehicle Connectors

The new design line of AC Vehicle Connectors from Phoenix Contact has been developed in accordance with the requirements of the automotive industry. Just like the proven first generation (D line), the new AC Vehicle Connectors (C line) are also made from robust, high-quality materials and feature a consistent connector design.

Type 1 AC charging cables – charging in North America and Japan

Type 1 AC charging cable for the North American and Japanese market  

Type 1 AC charging cable

Type 1 AC charging cables in accordance with SAE J1772/IEC 62196-2 are primarily used in the USA and Japan. Locking is by means of a lever locking mechanism which interrupts the power when actuated. Unauthorized removal of the Vehicle Connector during the charging process can be avoided by using an optional variant that can be secured with a U-lock.  
Phoenix Contact also offers an “adapter charging cable” with Type 1 Vehicle Connector to Type 2 Infrastructure Plug. These are used to connect a Type 1 Vehicle Inlet to the European infrastructure.

  • 20 A / 250 V AC (metric, AWG)
  • 32 A / 250 V AC (metric, AWG)

Type 2 AC charging cables – charging in Europe

Type 2 AC charging cable with Vehicle Connector and Infrastructure Plug for the European market  

Type 2 AC charging cable

Type 2 AC charging cables in accordance with IEC 62196-2 support single and three-phase charging in Europe. An electromechanical actuator locking mechanism safeguards the charging process.
In early 2013, the European Commission specified the use of the Type 2 charging system in accordance with IEC 62196-2 as a uniform standard throughout Europe.

  • 20 A / 250 V AC (metric)
  • 20 A / 480 V AC (metric)
  • 32 A / 250 V AC (metric)
  • 32 A / 480 V AC (metric)

GB/T AC charging cables – charging in China

Charging cable in accordance with GB/T standard for the Chinese market  

GB/T AC charging cable

Chinese standard GB/T 20234.2 describes single and three-phase charging in China. A special lever system provides the locking mechanism between the Vehicle Inlet and Vehicle Connector.

  • 20 A / 220 V AC (metric)
  • 20 A / 440 V AC (metric)
  • 32 A / 220 V AC (metric)
  • 32 A / 440 V AC (metric)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

Service


Combind Charging System Type 2 for Europe

Charging on an AC network or fast DC charging.


Charging system according to GB standard for China

Charging on an AC network or fast DC charging.

Referrer: https://www.phoenixcontact.com/online/portal/tr?1dmy&urile=wcm:path:/trtr/web/main/products/subcategory_pages/ac_charging_cable_p-29-03-02/e0a0cc39-78e9-458f-9271-1b7cfaf59108

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close