Product list Class 400 PLD control cabinet lights

Filter

11 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

LED enclosure light - PLD E 400 W 250 - 2702221

LED enclosure light, 24 V DC, degree of protection IP20, color temperature 5000 K, length 250 mm, pivoting, can be switched in series, including mounting accessories

LED enclosure light - PLD E 400 W 375 - 2702222

LED enclosure light, 24 V DC, degree of protection IP20, color temperature 5000 K, length 375 mm, pivoting, can be switched in series, including mounting accessories

LED enclosure light - PLD E 400 W 500 - 2702223

LED enclosure light, 24 V DC, degree of protection IP20, color temperature 5000 K, length 500 mm, pivoting, can be switched in series, including mounting accessories

LED enclosure light - L-PLD E 400 W 500/RW - 2702897

LED enclosure light, 24 V DC, degree of protection IP20, color temperature 5000 K, length 500 mm, pivoting, can be switched in series, including mounting accessories

Door position switch - PLD E 400-DS-3,0/FS/0,6 - 2702336

Door position switch with 3 m cable with open cable end and 0.6 m cable with M8 socket (Snap-in), including mounting accessories

Door position switch - PLD E 400-DS-MS/1,0-FS/0,6 - 2702337

Door position switch with 1 m cable with M8 plug and 0.6 m cable with M8 socket (Snap-in), including mounting accessories

Mounting material - PLD E 400-ME MM - 2702312

Set for magnetic mounting of class 400 PLD enclosure lights

Mounting material - PLD E 400-ME SM - 2702313

Set for screw mounting of class 400 PLD enclosure lights, including screws and washers

Mounting material - PLD E 400-ME CM - 2702314

Set consisting of two clip retainers for class 400 PLD enclosure lights (replacement part)

Mains plug - PLD E 400-PS/1AC/24DC/12W - 2702435

Plug-in power supply unit for class 400 LED enclosure lights, including country-specific plug adapters for Europe, Great Britain, USA and Australia; max. output voltage 12 W

11 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close