Approval
Fieldbus
Engineering tool
Set consists of
Ambient temperature (operation)
Interfaces
Programming language
Mass storage
Retentive mass storage
Programming memory
Number of counter inputs
PLCnext Control for the direct control of Axioline F I/Os. With two Ethernet interfaces. Complete with connector and bus base module.
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET, Modbus TCP or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Axiocontrol for the direct control of Axioline I/Os. With 2 Ethernet interfaces, extended temperature range, and programming options according to IEC 61131-3. Complete with connector connector and marking field.
AXC 1050 PN starter kit including AXC 1050 controller, AXL F BK PN bus coupler, AXL F DI/DO 16 I/O modules, power supply, PC Worx software with quick start guide, and additional accessories
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on