Approval
Width
Rated voltage
Color
Number of connections
Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: gray, mounting type: NS 15
Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: blue, mounting type: NS 15
Micro feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 2, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 4.2 mm, color: red, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 8, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 16.8 mm, color: white, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 8, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 16.8 mm, color: orange, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 8, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 16.8 mm, color: yellow, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 10, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 21 mm, color: orange, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 10, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 21 mm, color: yellow, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 12, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 25.2 mm, color: red, mounting type: NS 15
Micro feed-through terminal block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 12, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 25.2 mm, color: white, mounting type: NS 15
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on