Product list Frequency inverters with IP20 protection

Filter

4 Results

Frequency inverter - VFD 5007 IL IB - 2701054

The Inline frequency inverter is a 3-phase compact device with 0.75 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5015 IL IB - 2701055

The Inline frequency inverter is a 3-phase compact device with 1.5 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5022 IL IB - 2701057

The Inline frequency inverter is a 3-phase compact device with 2.2 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

Frequency inverter - VFD 5040 IL IB - 2701058

The Inline frequency inverter is a 3-phase compact device with 4.0 kW, can be operated with an ILC 1X1 as an Inline local bus device, parameterization with FDT/DTM from PC Worx.

4 Results
 

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close