Approval
Signal type
RJ45 socket insert, degree of protection: IP20, number of positions: 8, material: Fiberglass, PBT, connection method: Female
RJ45 socket insert, for PCB assembly, CAT6A, 8-pos., shielded, with angled solder pins, 1x
RJ45 socket insert, degree of protection: IP20, number of positions: 8, CAT5 (IEC 11801:2002), material: Copper alloy, connection method: IDC, connection cross section: AWG 24- 22
RJ45 socket insert, degree of protection: IP20, number of positions: 8, connection method: IDC, connection cross section: AWG 26- 22
RJ45 socket insert, type: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), connection method: Solder connection
RJ45 socket insert, for PCB assembly, CAT6, 8-pos., shielded, with straight solder pins, 1x
RJ45 socket insert, modular (Keystone), CAT6, 8-pos., shielded, with cable connection (LSA), for litz and solid wires AWG 26 ... 22
RJ45 socket insert, 1x, for PCB assembly, CAT5, 8-pos., shielded, with angled solder pins
RJ45 socket insert, 2x, for PCB assembly, CAT5e, 8-pos., shielded, with angled solder pins
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on