Approval
Material
Length of the connecting thread
Cable diameter
Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 6.5 mm ... 14 mm, shielding: no, connecting thread: M20 x 1.5, color: silver
Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 6.5 mm ... 14 mm, shielding: no, connecting thread: M20 x 1.5, color: silver
Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 11.1 mm ... 20 mm, shielding: no, connecting thread: M25 x 1.5, color: silver
Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 11.1 mm ... 20 mm, shielding: no, connecting thread: M25 x 1.5, color: silver
Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 17 mm ... 26.3 mm, shielding: no, connecting thread: M32 x 1.5, color: silver
Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 17 mm ... 26.3 mm, shielding: no, connecting thread: M32 x 1.5, color: silver
Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 23.5 mm ... 32.2 mm, shielding: no, connecting thread: M40 x 1.5, color: silver
Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 23.5 mm ... 32.2 mm, shielding: no, connecting thread: M40 x 1.5, color: silver
Cable gland, cable gland material: Nickel-plated brass, application: Ex, external cable diameter 35.6 mm ... 44.1 mm, shielding: no, connecting thread: M50 x 1.5, color: silver
Cable gland, cable gland material: Stainless steel 316L, Stainless steel 316L, application: Ex, external cable diameter 35.6 mm ... 44.1 mm, shielding: no, connecting thread: M50 x 1.5, color: silver
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on