Product list Accessories


6 Results

facetDefinition[facetId=PIM_FAC_MATERIAL_CBX_STR, helpText=, helpImageUrl=]


Dust protection cover - DC-B 6-CT-P - 1581078

DUPLICON snap-on dust protection cover, polyamide (can be coated)

Mounting brackets - DC-B 6-A-SA - 1602313

DUPLICON, mounting bracket, made of 3 mm high-grade steel plate, with predrilled holes

Seal - DC-B 6-A-HD-G - 1602326

DUPLICON, profile gasket for stackable housing, made of conductive EPDM

Seal - DC-B 6-A-HB-G - 1602339

DUPLICON, flat gasket for panel mounting base, made of conductive NBR

Screw - DC-PCB-M3X20 - 1602407

DUPLICON, M3 screw, V2A, for fastening the contact inserts for PCB connection in the panel mounting base, 20 mm long with locking washer, steel, anti-corrosive

Screw - T20-M4X12 - 1602410

M4 Torx head screw T20, 12 mm long, self tapping, consisting of high-strength steel, anti-corrosive

6 Results


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.