Product list AC connection technology for field cabling

Filter

15 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Coupler connector - PRC 3-FC-FS6 12-16 - 1409217

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 12 mm, Max. cable diameter: 16 mm

Coupler connector - PRC 3-FC-FS6 16-21 - 1410659

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 16 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 3-FC-FS6 8-12 - 1410658

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 12 mm

Coupler connector - PRC 3-FC-FS6 8-21 - 1410661

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 3, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 5-FC-FS6 8-12 - 1410629

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 12 mm

Coupler connector - PRC 5-FC-FS6 12-16 - 1409205

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 12 mm, Max. cable diameter: 16 mm

Coupler connector - PRC 5-FC-FS6 16-21 - 1410655

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 16 mm, Max. cable diameter: 21 mm

Coupler connector - PRC 5-FC-FS6 8-21 - 1410656

Circular connectors (cable-side), Coupler connector, type: Can only be released with a tool, Housing material: PPE, color: black, number of positions: 5, Min. wire cross section: 1.5 mm², Max. conductor cross section: 6 mm², nom. voltage: 690 V AC, Rated current: 35 A, Connection method: Screw connection, Type of contact: Socket, Min. cable diameter: 8 mm, Max. cable diameter: 21 mm

Test plugs - PRC 5-TC-FS6 8-21 - 1621325

PRC test plug, 2000 plug cycles, can be released by hand, black, 5-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

Test plugs - PRC 3-TC-FS6 8-21 - 1621326

PRC test plug, 2000 plug cycles, black, can be released by hand, 3-pos., 1.5 mm² ... 6 mm² / 690 V / 35 A, with screw connection for cables with an outside diameter of 8 mm ... 21 mm.

15 Results

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close