News Overview

Reliable box and panel PCs for high-end applications

27.02.2017

VL2 9000 industrial PCs  

Powerful industrial PCs with Intel® Core™ i7 Skylake processors

High system availability with an attractive design: Valueline box and panel PCs now include a performance class for high-end applications, providing the ideal solution for state-of-the-art operating concepts.

Equipped with the new Intel® Core™ i7 (Skylake) processors, comprehensive functions, and featuring an attractive design, the VL2 9000 product range offers a tailor-made IPC solution for applications with high requirements. The new Valueline generation is a durable solution for using industrial computers directly on site. Therefore, all key components are equipped with maintenance-friendly access points. The device can be extended by means of a PCI/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support. The Intel® Core™ i7-6822EQ processor is now available for applications with high performance requirements. The user can also choose between different display sizes from 15.6 to 21.5 inches. As a result of the modular production process, the Valueline IPCs impress even in the case of individual configurations thanks to short delivery times and a good price/performance ratio. Furthermore, the product range is characterized by high flexibility and system availability. The industrial PCs can therefore be used to easily and cost-effectively implement automation concepts in accordance with the forward-looking Industrie 4.0 project.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close