News Overview

Box and panel PCs with the latest processors

24.02.2016

Box and panel PCs  

Robust industrial PCs with Baytrail and Core™ i processors

The Valueline box and panel PCs are equipped with the latest Intel® Celeron™ and Core™ i3 generation of processors.

The panel PCs with resistive film touch are available in display sizes from 12 to 24 inches in 4:3 or 16:9 ratios. Due to the design having the same dimensions, the industrial PCs can be easily integrated into existing systems. In addition to the advantages offered by the product range, there is high system availability, thanks to the fanless design suitable for industrial use. The access to all important components means that the panel PCs are very easy for the user to maintain. An optional front USB connection ensures easy startup. The industrial PCs can be configured in many different ways. As such, they are suitable for visualization, measurement, and control applications, due to the combination of proven design and state-of-the-art technology.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close