News Overview

Robust I/O system classified for shipbuilding

17.07.2015

Axioline F I/O system for shipbuilding  

Axioline F is now available with all major shipbuilding approvals

Due to the low interference emission of EMC Class B as well its mechanical robustness, the Axioline F I/O system from Phoenix Contact meets the high demands of automation in shipbuilding.

This is why the I/O system has now received the approval of all major maritime classification societies. It is particularly suitable for shipbuilding, for example, thanks to the the obtainment of the BSH certificate after passing the compass test. This certificate makes it possible to install an I/O station only a few centimeters away from sensitive standard magnetic compasses. The new XC versions of the I/O system also offer an increased operating temperature range of -40 to +70°C and lacquered printed-circuit boards. They are therefore particularly suitable for use in the harsh environment of engine rooms.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close