News Overview

Robust headers with solder anchor

15.08.2016

Robust headers with solder anchor  

For additional stability: PC 5 headers with solder anchor

Phoenix Contact is bringing new headers for PCB connectors from the PC 5 series onto the market.

The headers with a pitch of 7.62 mm have side flanges with solder anchors on the underside. These solder anchors reliably prevent mismatching and enable the headers to be soldered securely. The PC 5 series is therefore ideal for applications with increased mechanical strain. The headers are designed for currents up to 41 A and voltages up to 630 V (UL: 300 V). The two- to six-pos. versions are suitable for all connectors from the PC 5 series with or without Click and Lock locking. Connector parts with screw or spring connection are available for safe and convenient conductor connection.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close