News Overview

Phoenix Contact speaks IO-Link

05.12.2018

IO-Link portfolio from Phoenix Contact  

IO-Link products for control cabinets and field installation from Phoenix Contact

IO-Link, the transmission protocol with an open standard for tomorrow's automation, is currently the fastest growing communication standard in the field of industrial automation.

To this end, Phoenix Contact offers a comprehensive IP20 and IP67 portfolio of IO-Link masters, IO-Link devices, cabling, and software.

So all the devices speak the same language and can simply be diagnosed, parameterized, and configured by the controller. The direct connection to the Proficloud via the controller or a Cloud IoT Gateway makes a convenient evaluation and diagnostics of data possible, from any place in the world.

With the IO-Link system that comprises I/Os, motor starters, safety relays, and software, Phoenix Contact provides all components for the industry of the future.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411