News Overview

High-current PCB terminal block for power electronics

09.11.2015

High-current PCB terminal block for power electronics up to 232 A  

High-current PCB terminal block for power electronics up to 232 A

You can now transmit up to 232 A directly to the PCB using the new MKDSP 95 PCB terminal block from Phoenix Contact.

At a voltage of up to 1000 V, the terminal block can accommodate conductors with a cross section of up to 95 mm². The smaller MKDSP 50 version can be used to transmit 150 A with conductor cross sections up to 50 mm². Standard Torx screwdrivers are used with both terminal blocks for easy and secure connection. The single and five-position PCB terminal blocks are wave solderable and feature an integrated test connection. With the MKDSP 50 and MKDSP 95, Phoenix Contact has extended its product portfolio for high-current PCB terminal blocks.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close