News Overview

New power supplies with basic functionality


UNO POWER power supplies  

UNO POWER is now available in 15 versions

The product family UNO POWER has a new addition: Phoenix Contact now offers 15 different variants of the compact and highly efficient power supplies.

The devices deliver output voltages from 5 to 48 V DC. Thanks to their high power density, they are the ideal solution in compact control boxes, where they supply loads of 25 to 100 W reliably. UNO POWER offers excellent energy savings compared to other products on the market. This is achieved through low idling losses of less than 0.3 W and optimized efficiency of over 90 %. Thanks to UL approvals and the wide range imput nothing stands in the way global use.


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.