News Overview

New PV connectors with crimp connection

21.03.2016

New PV connectors with crimp connection  

New PV connectors with crimp connection

Phoenix Contact is now offering new photovoltaic connectors with crimp connection.

The DC connectors from the SUNCLIX product range are particularly suitable for mechanical assembly and simplify the cabling of photovoltaic systems. The connectors with IP68 protection are designed for currents up to 30 A and voltages up to 1500 V (IEC) or 1000 V (UL). The contacts and high-quality materials ensure durability under harsh weather conditions. Thanks to the user-friendly combination of crimp connection and the SUNCLIX pin connector pattern, the connectors meet the high requirements for process efficiency and safe cabling.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close