News Overview

New panel feed-through terminal blocks with Push-in spring connection

05.06.2017

New panel feed-through terminal blocks with Push-in spring connection  

New panel feed-through terminal blocks with Push-in spring connection

The PT 4-WE panel feed-through terminal blocks with Push-in spring connection from Phoenix Contact are particularly suitable for current transformers and voltage transducers such as protective devices.

Thanks to the patented latching mechanism, you can mount panel feed-through terminal blocks quickly and easily in device panels with a thickness of up to 2.5 mm. The panel feed-through terminal blocks with a pitch of 5.2 mm enable the convenient connection of conductors with cross sections of 0.2 mm² to 4 mm². The 1- to 20-pos. versions are designed for currents of up to 30 A and surge voltages of up to 6 kV.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close