News Overview

Switches for automation applications under harsh ambient conditions

28.03.2017

New 2200/2300 series switches with up to four fiberglass ports  

Perfect for building fiberglass networks: the new 2200 and 2300 switches

Phoenix Contact is extending its range of Managed Switches for automation tasks with new versions 2200 and 2300 in the FL Switch 2000 product range.

They are suitable for the flexible construction of robust and failsafe networks in systems manufacturing, in the infrastructure and process industry, as well as in maritime applications. The switches can be used in Ex Zone 2 according to ATEX and IECEx and have shipbuilding approvals GL/DNV, ABS, LR, BV, and RINA. An extended temperature range of -40°C to + 70°C and redundant power supply also enable use under harsh ambient conditions. For a high data throughput, Gigabit variant 2300 is available. Just like the FL Switch 2000 product range, the new versions offer functions for easy and flexible startup. The switches have the necessary management functions for PROFINET and EtherNet/IP™ applications.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close