News Overview

Robust power connectors for PROFINET applications

12.04.2017

Robust power connectors for PROFINET applications  

Robust power connectors for PROFINET applications

With the new connector of the push-pull ADVANCE series from Phoenix Contact, you can safely and reliably transmit power up to 16 A/24 V.

The connection principle of the one-piece zinc die-cast housing corresponds with the push-pull data connector. This means that the IP65/IP67 connectors are particularly suitable for continuous PROFINET cabling in an industrial environment. The integrated locking system offers you additional safety, by reliably preventing the accidental release of connectors. The connectors are available in two versions for cable diameters from 6.5 mm to 9.5 mm as well as from 9 mm to 13 mm.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close