News Overview

Tool-free mounting of PCB connectors


Compact PCB connectors for snap-in mounting  

Compact PCB connectors for snap-in mounting

The new PTS 1,5/…CLIP PCB connectors from Phoenix Contact are particularly suitable for use in two-piece electronics housings.

Thanks to their standard latching geometry, the compact connectors with 5.0 mm pitch can be latched onto the lower housing part without using any tools. Cost-optimized pin strips in the upper housing part are used to make contact with the PCB. The two to twelve-position Push-in connectors are suitable for conductor cross sections up to 2.5 mm² and are designed for currents up to 10 A and voltages up to 400 V (IEC).


Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.