News Overview

Connection-ready distribution blocks with push-in connection

03.04.2017

Connection-ready PTFIX distribution blocks with push-in connection  

Connection-ready PTFIX distribution blocks with push-in connection

Use the new PTFIX distribution blocks from Phoenix Contact straight away without manual bridging and achieve time savings of up to 80 percent.

The 1.5 mm² and 2.5 mm² distribution blocks are available with various numbers of positions. Arrange the blocks in series without any loss of pitch and flexibly expand your potential with two-position standard jumpers. The distribution blocks are also available with DIN-rail, direct or adhesive mounting, allowing you to flexibly build any application. Pre-treated or rigid conductors can be connected quickly with the tool-free push-in direct connection technology. Transverse installation on the DIN rail and the compact design enables space savings of up to 50 percent. Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for clear, intuitive, and safe installation. The marking of all terminal points ensures a clear wiring layout. PTFIX therefore helps to ensure flexible and cost-effective load and control current distribution.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close