News Overview

New security router with maritime approvals

13.06.2016

FL MGUARD RS4000 TX/TX VPN-M security appliance  

Security appliance with maritime approvals

Thanks to the high degree of security and low noise emission, the FL MGUARD RS4000 TX/TX VPN-M router is the ideal security appliance for marine automation as well as for onshore and offshore systems.

The device has received all the approvals of the major classification societies. It is particularly suitable for shipbuilding, for example, having obtained the BSH certificate after passing the compass test. This certificate allows the device to be installed just a few centimeters away from sensitive standard magnetic compasses. In addition, the device offers an extended operating temperature range from -40°C to +70°C. The router is therefore also suitable for use in the harsh environment of engine rooms.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close