News Overview

Serial converters and repeaters for -40 to +70°C

05.03.2015

Interface converters and repeaters for RS-232, RS-422, and RS-485  

The PSM-ME converters and repeaters now have an extended temperature range

The tried-and-tested interface converters and repeaters in the PSM-ME range are now available with an extended temperature range of -40 to +70°C.

The protocol-transparent converters transform the low-performance RS-232 interface into an RS-422/485 interface. This enables interference-free transmissions up to 1200 m. In order to improve the performance of bus systems, the RS-485 repeaters offer signal amplification and potential segmenting for larger transmission ranges and increased reliability. The devices therefore enable various systems to be connected using tried-and-tested I/O devices. The electrical isolation protects the components against dangerous compensating currents.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close