News Overview

Compact connectors for LED PCBs

14.03.2016

PTF direct connectors  

Now also for 10 mm wide PCBs: the PTF direct connector

With the new connectors from the PTF series from Phoenix Contact, you can quickly and easily connect flexible LED PCBs.

Secure connection with just one handle: the new PTF series of direct connectors can be used to connect 10 mm wide LED PCBs easily and reliably. The integrated locking mechanism ensures a secure and permanent connection with the PCB. The compact connectors are designed for currents up to 10 A and voltages up to 24 V (UL: 60 V). Thanks to their compact size, they are also suitable for applications in confined spaces such as narrow linear profiles. The product range now comprises 2 and 4-pos. feed-in elements and butt connectors in the pitches 1.9 mm for 8 mm wide PCBs and 2.4 mm for 10 mm wide PCBs. At just 4.2 mm high, the white direct connectors were developed according to IEC 60838-2-2. They are suitable for various LED applications in building or ambient lighting.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close