News Overview

Orthogonal PCB terminal block for DIN rail devices

11.07.2016

Orthogonal PCB terminal block for DIN rail devices  

Ideal for DIN rail devices: the FKDSO 2,5/ -L1 and -R1 angled PCB terminal blocks

Phoenix Contact presents new PCB terminal blocks in the FKDSO 2,5/..L1 and -R1 series. The right or left angled designs allow for an orthogonal alignment with the PCB.

The terminal blocks with 5 mm pitch are therefore particularly suitable for DIN-rail-mountable devices, as the conductor exit can be flexibly integrated in customer-specific device designs. The 1 to 4-pos. PCB terminal blocks are suitable for currents up to 20 A and voltages up to 320 V. Using the convenient Push-in spring connection with color-contrasting push button, conductors with cross sections between 0.2 mm² and 2.5 mm² can be connected easily and reliably.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close