News Overview

Active PROFIBUS termination resistor

11.07.2016

Active PROFIBUS termination resistor  

The active termination resistor allows the termination of PROFIBUS networks

The termination of PROFIBUS networks is now performed by the new active PSI-TERMINATOR-PB-TBUS termination resistor.

This device relies on permanent termination to ensure interference-free communication, particularly in applications that involve alternating bus devices. The bus line can be connected either via a plug-in double spring terminal block or a D-SUB socket. Alternatively, the active programming and diagnostic devices can be supplied with voltage using the D-SUB connection. This also makes the device suitable for use as a defined service and measuring-device connection within a bus system. LED displays with bus activity and the redundant power supply are available to the user for local diagnostics.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close