News Overview

New device connectors with K-, L-, M-coding

03.04.2017

New device connectors with K-, L-, M-coding  

New device connectors with K-, L-, M-coding

The new M12 device connectors in K, L, and M coding from Phoenix Contact round off the extensive M12 Power connector series and enable the transmission of high direct and alternating currents in confined spaces.

The K-coded circular connectors are designed for AC applications with five contacts (4+PE) and transmit up to 630 V/16 A. The L-coded connectors are available in two designs with five contacts (4+FE) as well as in a four-pos. version. Both designs transmit up to 63 V/16 A DC and are available in the PROFINET-specified version. The M-coded connectors transmit a maximum of 630 V/8 A AC with six contacts (5+PE). The new device connectors are available in pin and socket versions with 20 cm litz wires or as a one-piece or two-piece flush-type connector for direct PCB assembly using wave or reflow soldering. Like the existing S- and T-codings, the new codings are also described in the 61076-2-111 standard. An extensive range of connectors for compact and future-proof power transmission are therefore available.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close