News Overview

New box PCs for use directly on site

15.07.2015

Box PC VL2 BPC 2000  

Box PCs in a new robust design

The next generation of Valueline box PCs now offers an entirely new, robust design and new processors in various performance classes.

Box PCs are a flexible solution for industrial computer use directly on site. To this end, they are built without a fan. All key components are equipped with maintenance-friendly access points. The device can be extended by a PCI/PCIe slot. Data security is increased, thanks to two mass storage devices and RAID support. The processor can be selected to meet requirements: Intel Core i5-4300U, 4th generation (Haswell) or Intel Celeron N2930 or 3rd generation (Baytrail). The PC enables versatile networking, using the following interfaces: 4 x USB 2.0 or 2 x USB 2.0 and 2 x USB 3.0. Furthermore, the box PC supports multiple displays and large displays up to 4K. The device can be installed in a bookshelf or on a wall, according to requirements.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close