News Overview

New 868 MHz wireless module with Trusted Wireless 2.0

05.03.2015

Radioline wireless module based on Trusted Wireless 2.0 technology  

The new wireless module uses the license-free 868 MHz frequency band

The Radioline wireless system based on Trusted Wireless 2.0 technology from Phoenix Contact has been extended with a wireless module for the 868 MHz frequency band.

The Radioline wireless system based on Trusted Wireless 2.0 technology from Phoenix Contact has been extended with a wireless module for the 868 MHz frequency band. The wireless module uses the license-free frequency band, which is open to all in Europe, with a maximum transmission power of 500 mW and enables easy signal transmission of I/O signals and serial data, especially in outdoor applications, as in the wastewater sector or energy supply. The module is a simple and reliable solution for applications that are not time-critical, where signals must be transmitted across large distances of up to 20 km. A particular advantage of the wireless module comes from the variable data rate of the wireless interface that ranges from 1.2 to 120 kbps. Its receiver sensitivity thereby increases. With a low data rate, a significantly greater distance can be negotiated than could be with a high data rate. Through individual adjustments, the user is capable of fine-tuning the setup to their particular application and desired range.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close