News Overview

Heavy-duty connectors for compact power transmission

20.06.2016

D7 housings and contact inserts  

Heavy-duty connectors for compact power transmission

In modern machines and systems, the complexity and associated costs for networking and control technology are increasing, without more space being made available for them.

With the reworked HEAVYCON D7 connector range, Phoenix Contact is offering power transmission in a compact design. The metal housings have been made around 40% lighter. In spite of their small design, they offer sufficient cable space for high-position cables or large cross sections. The conductive surface and conductive seals offer good EMC properties when combined with an appropriate screw connection. The panel mounting bases are secured with four screws. This means they can handle extreme forces and speeds. You can reliably seal temporarily used interfaces with securely fastened caps. A new feed-through housing can optionally be mounted from the front or rear side. It also provides IP and EMC-compliant protection on the connection side. The plastic housings have also been reworked. The integrated cable gland reliably seals small and large cable diameters. Discover new applications with plastic housings with securely fastened caps and the new feed-through housing. A large range of contact inserts ensures that signals and power of up to 40 A can be safely transmitted.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close