News Overview

Easier than ever: new highly-compact signal conditioners

07.04.2014

Highly compact MINI Analog Pro signal conditioners  

Easier than ever but slim as before: MINI Analog Pro

MINI Analog Pro is the first 6 mm signal conditioner range with plug-in connection technology. The range offers the easiest installation and startup in a confined space.

The FASTCON Pro connection terminal blocks can be independently inserted and removed. All connection and operating elements are easily accessible from the front. In the event of startup and servicing, current signals are measured during operation, without disconnecting the current loops. Furthermore, signal and supply circuits can be quickly interrupted, using the built-in disconnect function. The large-surface marking areas and status LEDs in each module lend themselves to particularly easy maintenance. Configuration is easy, by means of DIP switch or even extended configuration via software or smartphone app without the need for additional accessories.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close