News Overview

Identification of power plants

12.01.2015

RFID materials and reader/writer  

The power plant identification system is used for the uniform and systematic identification of power plants

Phoenix Contact has extended its system marking range with a coordinated system of marking labels, colored media marking labels according to DIN 2403, label holders, and corresponding fixing material.

The power plant identification system (KKS) is an identification system for the uniform and systematic identification of power plants. The marking labels are available as a basic version and as an intelligent version with integrated RFID HF or UHF transponder and offer numerous advantages. This technology makes maintenance and identification work more efficient and user-friendly, with even more options for servicing and maintenance. Thanks to the BLUEMARK CLED marking system, the new system labels from Phoenix Contact can now be printed with or without RFID transponder, in addition to the existing product range. The system satisfies the requirements of power plant environments, which means that it can withstand high thermal, chemical, and mechanical loads.


PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close