Wireless module - RAD-ISM-900-BD-BUS-AU - 2867500

Transceiver (transmitter and receiver) for expanding point to multipoint connections and repeater circuits, for 900 MHz bidirectional wireless transmission system (Australia)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Two omnidirectional antennas (optional)
  • Additional transceivers can be added to configure repeater systems
  • No additional parameterization or programming required
  • Two pre-programmed transceivers that automatically communicate with each other
  • Individual transceivers are listed under Class I, Division 2
  • Operates in the license-free 902 - 928 MHz ISM band
  • Frequency hopping spread spectrum
  • Each transceiver has 1 analog input (4 ... 20 mA) and 2 digital inputs (5 ... 30 V AC/DC), as well as 1 analog output and 2 digital outputs, for direct connection to compatible sensors and actuators and for data transmission in both directions
  • Status of the wireless connection via a relay (RF link)
  • The integrated bus foot enables connection to additional I/O modules
Logo Logo

Key Commercial Data

Orderkey 2867500
Packing unit 1 pc
Sales key DNC651 -
GTIN 4046356046893
Weight per Piece (excluding packing) 444.440 g
Country of origin CA (Canada)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close