Temperature measuring transducer - MACX MCR-SL-RTD-I-NC - 2865078

Temperature transducer, converts signals from resistance thermometers and resistors into 0/4 - 20 mA signals. Freely programmable, 3-way electrical isolation.

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Power supply possible via DIN rail connector
  • Installation in zone 2, protection type "n" (EN 60079-15) permitted
  • Status indicator for supply voltage, cable, sensor, and module errors
  • Configuration via software (FDT/DTM): sensor type, connection technology, measuring range, measuring unit, filter, alarm signal, and output range
  • Programming during operation and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
  • 3-way electrical isolation
  • Input for resistance thermometers and resistance-type sensors
  • 0 ... 20 mA or 4 ... 20 mA output
Logo Logo Logo

Key Commercial Data

Orderkey 2865078
Packing unit 1 pc
Sales key CK1121 -
GTIN 4046356503891
Weight per Piece (excluding packing) 131.300 g
Custom tariff number 90278080
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close