Inline terminal - IB IL 24 DI 8-PAC/SN - 2862932

Inline, Digital input terminal, Digital inputs: 8, 24 V DC, connection method: 4-wire, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields, connectors numbered individually

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The terminal is designed for use within an Inline station.
It is used to acquire digital signals.

Your advantages

  • 8 digital inputs
  • Connection of sensors in 2, 3, and 4-wire technology
  • Maximum permissible load current per sensor: 250 mA
  • Maximum permissible load current from the terminal: 2 A
  • Diagnostic and status indicators
Logo

Key Commercial Data

Orderkey 2862932
Packing unit 1 pc
Sales key DNI131 -
GTIN 4017918904944
Weight per Piece (excluding packing) 118.000 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close