PCB terminal block - MKDSO 2,5/ 3-R GY VPE200 - 2854403

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, connection method: Screw connection with tension sleeve, mounting: Wave soldering, conductor/PCB connection direction: 0 °

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • PCB terminal block for ME/ME MAX electronics housing
  • 5 mm pitch
  • PCB terminal block orthogonal to the PCB
Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 2854403
Packing unit 200 pc
Sales key ACHADA -
Minimum order quantity 200 pc
GTIN 4017918466091
Weight per Piece (excluding packing) 5.410 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close