Relay Module - PR2-RSC3-LV-230AC/2X21 - 2834672

The figure shows the 24 V DC version

Preassembled relay modules with screw connection, consisting of: relay base, industrial relay with integrated LED and engage/disengage manual actuate lever, varistor protective module, and retaining bracket. Input voltage: 230 V AC, two PDTs, 10 A

Price:

Overview

Technical data

Approvals

Downloads

Your advantages

  • Relay with detectable manual operation and status LED
  • With DC types, freewheeling diode is integrated in relay
  • 4 PDT types with multi-layer gold contacts
  • Logical contact arrangement thanks to 1/3-level relay base
  • Mechanical switch position indicator

Key Commercial Data

Orderkey 2834672
Packing unit 5 pc
Sales key CK631A -
Minimum order quantity 5 pc
GTIN 4017918996253
Weight per Piece (excluding packing) 118.300 g
Custom tariff number 85364900
Country of origin JP (Japan)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close