Relay Module - PR1-RSP3-LV-120AC/2X21 - 2834588

Preassembled relay modules with spring-cage connection, consisting of: relay base plug-in miniature power relay with power contacts, plug-in display/interference suppression module and relay retaining bracket. Input voltage: 120 V AC, contacts: 2 PDT, 8 A

Price:

Overview

Technical data

Downloads

Your advantages

  • Safe isolation between coil and contact side
  • Operational reliability thanks to sealed relay
  • Logical contact arrangement thanks to 1/3-level relay base

Key Commercial Data

Orderkey 2834588
Packing unit 5 pc
Sales key CK6329 -
Minimum order quantity 5 pc
Catalog page Page 393 (C_7_2013)
GTIN 4046356044479
Weight per Piece (excluding packing) 65.770 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close