Relay Module - PR1-RSC3-LV- 24AC/2X21 - 2834494

Fully mounted relay modules with screw connection, consisting of: relay base plug-in miniature power relay with power contacts, plug-in display/interference suppression module and relay retaining bracket. Input voltage: 24 V AC, contacts: 2 PDT, 8 A

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Safe isolation between coil and contact side
  • Operational reliability thanks to sealed relay
  • Logical contact arrangement thanks to 1/3-level relay base

Key Commercial Data

Orderkey 2834494
Packing unit 5 pc
Sales key CK6319 -
Minimum order quantity 5 pc
GTIN 4046356044387
Weight per Piece (excluding packing) 68.260 g
Country of origin DE (Germany)

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close