Signal conditioner - MCR-CLP-UI-I-4-NC - 2814252

MCR loop powered isolators, for analog signal isolation, with unconfigured input, output signal: 4..20 mA

Price:

Overview

Technical data

Downloads

Your advantages

  • No separate supply voltage
  • 4 … 20 mA output
  • Zero/span adjustment (±2 %)
  • Configurable input
  • Electrically isolated input
Logo

Key Commercial Data

Orderkey 2814252
Packing unit 1 pc
Sales key CK1813 -
GTIN 4017918309183
Weight per Piece (excluding packing) 109.800 g
Custom tariff number 85365000

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close