Combination type 1/2 protective device - FLT-PLUS CTRL-2.5/I - 2800122

The figure shows version FLT-PLUS CTRL-0,9

Type 1 / Class I (lightning current arrester) with arc chopping spark gap and ignition electronics with control lamp, quenching plates for high mains follow-through current quenching capacity, 1-channel. Protection level: 2.5 kV. Housing width: 35 mm (2 Div.)

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Good follow current quenching capacity with higher rated voltage
  • High discharge capacity
  • Direct parallel connection with type 2 arresters supported
  • 1-channel
  • Triggered

Key Commercial Data

Orderkey 2800122
Packing unit 1 pc
Sales key CL1121 -
GTIN 4046356480079
Weight per Piece (excluding packing) 564.800 g

PHOENIX CONTACT PTY Ltd

Unit 7, 2-8 South Street
Rydalmere NSW 2116

Fax: 1300 723 399
Customer Service Hotline
1300 786 411

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Recommend
  • Feedback

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close